How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | BD: | 9 |
| P: | 4.62 in | V: | 4.26 in |
| AA: | 15.19 | T: | 3.188 |
| LQ1: | 8.61 in | D: | 4.88 |
| AG: | 10.5 | G: | 3.63 |
| AB: | 6.76 | I: | 7.5 in |
| BF: | 0.53 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| LL: | 5.25 in | AJ: | 7.25 |
| H: | 0.53 in | BE1: | 0.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Center Distance (in): | 5.25 |
| Series Code: | OE | Product Type: | Right Angle |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.188 in |
| Output Shaft Direction: | 1 | Output RPM: | 117 |
| Input HP @ 1750 RPM: | 14.3 | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Model Code: | 52YF | Bore Code: | 51 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

