How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AG: | 10.5 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | BE1: | 0.5 in |
| AB: | 6.76 | LL: | 5.25 in |
| H: | 0.53 in | AK: | 8.5 |
| I: | 7.5 in | BF: | 0.53 |
| AF: | 0.38 | BD: | 9 |
| LQ1: | 8.61 in | D: | 4.88 |
| AA: | 15.19 | G: | 3.63 |
| T: | 3.188 | V: | 4.26 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3.188 in | Input HP @ 1750 RPM: | 11.3 |
| Bore Code: | 51 | Series Code: | OE |
| Input Keyway (C Face): | 5/16 x 5/32 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Output Key: | 3/4 X 4.00 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

