How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AG: | 10.5 |
| AE2: | 0.97 | I: | 7.5 in |
| BF: | 0.53 | AJ: | 7.25 |
| LQ1: | 8.61 in | AK: | 8.5 |
| LL: | 5.25 in | V: | 4.26 in |
| T: | 3.188 | D: | 4.88 |
| BD: | 9 | AB: | 6.76 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | P: | 4.62 in |
| AA: | 15.19 | AF: | 0.38 |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Input Bore (C Face): | 1.375 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 x 5/32 |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Series Code: | OE | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 11.3 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Bore Code: | 51 |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 3.188 in | Service Factor: | 1 |
| Assembly: | YF-1 | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

