How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | V: | 4.26 in |
| BF: | 0.53 | LL: | 5.25 in |
| D: | 4.88 | P: | 4.62 in |
| I: | 7.5 in | T: | 3.188 |
| AB: | 6.76 | AJ: | 7.25 |
| AE2: | 0.97 | BD: | 9 |
| AG: | 10.5 | BE1: | 0.5 in |
| AA: | 15.19 | G: | 3.63 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | AF: | 0.38 |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 9.38 |
| Output Shaft Direction: | 1 | Ratio Range: | 25:1 |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Model Code: | 52YF | Series Code: | OE |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 51 |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Output RPM: | 70 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.188 in | Gear Type: | Worm |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

