How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AJ: | 7.25 |
| V: | 4.26 in | AK: | 8.5 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | D: | 4.88 |
| LL: | 5.25 in | I: | 7.5 in |
| AG: | 10.5 | BE1: | 0.5 in |
| BF: | 0.53 | LQ1: | 8.61 in |
| BD: | 9 | T: | 3.188 |
| P: | 4.62 in | AF: | 0.38 |
| AB: | 6.76 | G: | 3.63 |
Technical Specifications
| Series Code: | OE | Input RPM: | 1,750 |
| Bore Code: | 51 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3.188 in |
| Input Style: | C-Face Quill | Ratio: | 25:1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 9.38 |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 25:1 |
| Output RPM: | 70 | Input Keyway (C Face): | 5/16 x 5/32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

