How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | I: | 7.5 in |
| AF: | 0.38 | T: | 3.188 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| AA: | 15.19 | AJ: | 7.25 |
| D: | 4.88 | BD: | 9 |
| AE2: | 0.97 | AK: | 8.5 |
| AB: | 6.76 | BF: | 0.53 |
| H: | 0.53 in | LQ1: | 8.61 in |
| P: | 4.62 in | AG: | 10.5 |
| LL: | 5.25 in | BE1: | 0.5 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series Code: | OE | Output Key: | 3/4 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Bore Code: | 51 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 8.04 |
| Output Diameter (in): | 3.188 in | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

