How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AE2: | 0.97 |
| D: | 4.88 | H: | 0.53 in |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | BD: | 9 |
| V: | 4.26 in | LL: | 5.25 in |
| AB: | 6.76 | AK: | 8.5 |
| AG: | 10.5 | G: | 3.63 |
| P: | 4.62 in | T: | 3.188 |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| AJ: | 7.25 | AA: | 15.19 |
Technical Specifications
| Bore Code: | 51 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Ratio: | 30:1 |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 3.188 in | Input HP @ 1750 RPM: | 8.04 |
| Output Key: | 3/4 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Model Code: | 52YF | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Shaft Direction: | 1 |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

