How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | D: | 4.88 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| AA: | 15.19 | LL: | 5.25 in |
| BD: | 9 | AB: | 6.76 |
| H: | 0.53 in | BF: | 0.53 |
| AE2: | 0.97 | G: | 3.63 |
| I: | 7.5 in | AG: | 10.5 |
| V: | 4.26 in | AJ: | 7.25 |
| AK: | 8.5 | T: | 3.188 |
Technical Specifications
| Ratio Range: | 30:1 | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Bore Code: | 51 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 8.04 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.188 in | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Model Code: | 52YF |
| Input Keyway (C Face): | 5/16 x 5/32 | Output RPM: | 58.3 |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Center Distance (in): | 5.25 | Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

