How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | BD: | 9 |
| BF: | 0.53 | D: | 4.88 |
| T: | 3.188 | AG: | 10.5 |
| AE2: | 0.97 | LQ1: | 8.61 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| I: | 7.5 in | AB: | 6.76 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AF: | 0.38 | P: | 4.62 in |
| H: | 0.53 in | LL: | 5.25 in |
| V: | 4.26 in | AK: | 8.5 |
Technical Specifications
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 28.2 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Type: | Right Angle |
| Bore Code: | 51 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3.188 in |
| Output RPM: | 341 | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

