How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | P: | 4.62 in |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| D: | 4.88 | AE2: | 0.97 |
| AF: | 0.38 | AB: | 6.76 |
| BD: | 9 | AK: | 8.5 |
| AG: | 10.5 | BE1: | 0.5 in |
| H: | 0.53 in | I: | 7.5 in |
| AJ: | 7.25 | T: | 3.188 |
| AA: | 15.19 | V: | 4.26 in |
| BF: | 0.53 | LL: | 5.25 in |
Technical Specifications
| Input Keyway (C Face): | 5/16 x 5/32 | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 5:1 | Assembly: | YF-1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Bore Code: | 51 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 28.2 |
| Ratio: | 5:1 | Series Code: | OE |
| Housing Material: | Cast Iron | Output RPM: | 341 |
| Output Diameter (in): | 3.188 in | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

