How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BE1: | 0.5 in |
| AK: | 8.5 | D: | 4.88 |
| P: | 4.62 in | T: | 3.188 |
| BF: | 0.53 | BD: | 9 |
| AA: | 15.19 | AB: | 6.76 |
| I: | 7.5 in | LQ1: | 8.61 in |
| H: | 0.53 in | AG: | 10.5 |
| AE2: | 0.97 | LL: | 5.25 in |
| AJ: | 7.25 | G: | 3.63 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Shaft Direction: | 1 | Model Code: | 52YF |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.14 |
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Bore Code: | 51 | Output RPM: | 35 |
| Input Style: | C-Face Quill | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Key: | 3/4 X 4.00 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3.188 in |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 x 5/32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

