How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BE1: | 0.5 in |
| BD: | 9 | AE2: | 0.97 |
| V: | 4.26 in | AG: | 10.5 |
| AB: | 6.76 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| LQ1: | 8.61 in | P: | 4.62 in |
| BF: | 0.53 | I: | 7.5 in |
| T: | 3.188 | LL: | 5.25 in |
| G: | 3.63 | AK: | 8.5 |
| AA: | 15.19 | H: | 0.53 in |
Technical Specifications
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 5.14 |
| Ratio Range: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 3.188 in |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Bore Code: | 51 | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Ratio: | 50:1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

