How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AF: | 0.38 |
| H: | 0.53 in | I: | 7.5 in |
| AJ: | 7.25 | D: | 4.88 |
| AK: | 8.5 | T: | 3.188 |
| P: | 4.62 in | G: | 3.63 |
| V: | 4.26 in | BD: | 9 |
| AA: | 15.19 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| BE1: | 0.5 in | AG: | 10.5 |
| LQ1: | 8.61 in | BF: | 0.53 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 x 5/32 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Model Code: | 52YF |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Bore Code: | 51 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 5.14 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3.188 in |
| Output RPM: | 35 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

