How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AJ: | 7.25 | I: | 7.5 in |
| G: | 3.63 | AK: | 8.5 |
| BF: | 0.53 | AF: | 0.38 |
| AA: | 15.19 | BE1: | 0.5 in |
| AB: | 6.76 | AE2: | 0.97 |
| H: | 0.53 in | D: | 4.88 |
| LQ1: | 8.61 in | AG: | 10.5 |
| LL: | 5.25 in | BD: | 9 |
| V: | 4.26 in | T: | 3.188 |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Input Keyway (C Face): | 5/16 x 5/32 |
| Input HP @ 1750 RPM: | 4.27 | Input Bore (C Face): | 1.375 |
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Bore Code: | 51 | Housing Material: | Cast Iron |
| Model Code: | 52YF | Ratio: | 60:1 |
| Series Code: | OE | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

