How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | BD: | 9 |
| G: | 3.63 | AE2: | 0.97 |
| I: | 7.5 in | AK: | 8.5 |
| LL: | 5.25 in | BF: | 0.53 |
| LQ1: | 8.61 in | V: | 4.26 in |
| AJ: | 7.25 | D: | 4.88 |
| T: | 3.188 | AG: | 10.5 |
| BE1: | 0.5 in | P: | 4.62 in |
| AF: | 0.38 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
Technical Specifications
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Output Diameter (in): | 3.188 in | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 24 |
| Input Bore (C Face): | 1.375 | Model Code: | 52YF |
| Input Keyway (C Face): | 5/16 x 5/32 | No. of Gear Reductions: | Single |
| Bore Code: | 51 | Product Type: | Right Angle |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Output Key: | 3/4 X 4.00 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

