How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | LL: | 5.25 in |
| AK: | 8.5 | AJ: | 7.25 |
| G: | 3.63 | V: | 4.26 in |
| AA: | 15.19 | T: | 3.188 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| D: | 4.88 | AG: | 10.5 |
| AE2: | 0.97 | H: | 0.53 in |
| AF: | 0.38 | P: | 4.62 in |
| I: | 7.5 in | LQ1: | 8.61 in |
| BF: | 0.53 | BD: | 9 |
Technical Specifications
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 51 | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Output RPM: | 233 |
| Model Code: | 52YF | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Diameter (in): | 3.188 in | Output Key: | 3/4 X 4.00 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 24 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

