How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AA: | 15.19 |
| T: | 3.188 | AK: | 8.5 |
| AB: | 6.76 | P: | 4.62 in |
| LL: | 5.25 in | H: | 0.53 in |
| I: | 7.5 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| BF: | 0.53 | AF: | 0.38 |
| V: | 4.26 in | LQ1: | 8.61 in |
| BD: | 9 | G: | 3.63 |
| D: | 4.88 | AJ: | 7.25 |
Technical Specifications
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Output Diameter (in): | 3.188 in | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Output Key: | 3/4 X 4.00 | Input Keyway (C Face): | 5/16 x 5/32 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Series Code: | OE |
| Ratio: | 80:1 | Model Code: | 52YF |
| Input HP @ 1750 RPM: | 2.91 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 51 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

