How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | LQ1: | 9.17 in |
| P: | 4.62 in | I: | 7.5 in |
| D: | 4.88 | H: | 0.53 in |
| AG: | 10.5 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| V: | 4.26 in | AE2: | 0.97 |
| BF: | 0.53 | BD: | 9 |
| AF: | 0.38 | T: | 3.188 |
| G: | 3.63 | AK: | 8.5 |
| AA: | 15.19 | AJ: | 7.25 |
Technical Specifications
| Output RPM: | 175 | Input HP @ 1750 RPM: | 19.4 |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Model Code: | 52YF | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Bore Code: | 51 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3.188 in | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Series Code: | OE |
| Service Factor: | 1 | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

