How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AB: | 6.76 |
| BF: | 0.53 | BD: | 9 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| V: | 4.26 in | P: | 4.62 in |
| AJ: | 7.25 | I: | 7.5 in |
| AK: | 8.5 | BE1: | 0.5 in |
| AF: | 0.38 | H: | 0.53 in |
| LQ1: | 9.17 in | LL: | 5.25 in |
| AE2: | 0.97 | G: | 3.63 |
| T: | 3.188 | AG: | 10.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | Motor Frame Size: | 250TC |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.07 |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 51 | Output RPM: | 17.5 |
| Ratio: | 100:1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Diameter (in): | 3.188 in | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/8 x 3/16 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

