How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | P: | 4.62 in |
| AJ: | 7.25 | LQ1: | 9.17 in |
| AA: | 15.19 | AB: | 6.76 |
| I: | 7.5 in | AE2: | 0.97 |
| AK: | 8.5 | T: | 3.188 |
| AG: | 10.5 | V: | 4.26 in |
| AF: | 0.38 | BD: | 9 |
| G: | 3.63 | D: | 4.88 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| LL: | 5.25 in | H: | 0.53 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 to 250:1 |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Motor Frame Size: | 250TC |
| Input Bore (C Face): | 1.625 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Bore Code: | 51 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 3.188 in |
| Output RPM: | 17.5 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.07 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Ratio: | 100:1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/8 x 3/16 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

