How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.97 |
| BF: | 0.53 | AK: | 8.5 |
| AA: | 15.19 | G: | 3.63 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | P: | 4.62 in |
| D: | 4.88 | V: | 4.26 in |
| BD: | 9 | AG: | 10.5 |
| LQ1: | 9.17 in | AJ: | 7.25 |
| LL: | 5.25 in | BE1: | 0.5 in |
| T: | 3.188 | AB: | 6.76 |
Technical Specifications
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output RPM: | 17.5 | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/8 x 3/16 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.625 |
| Bore Code: | 51 | Assembly: | YF-1 |
| Output Diameter (in): | 3.188 in | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 2.07 |
| Input Style: | C-Face Quill | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

