How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | P: | 4.62 in |
| V: | 4.26 in | H: | 0.53 in |
| AB: | 6.76 | BE1: | 0.5 in |
| LQ1: | 9.17 in | AE2: | 0.97 |
| LL: | 5.25 in | BF: | 0.53 |
| T: | 3.188 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| D: | 4.88 | G: | 3.63 |
| AK: | 8.5 | AF: | 0.38 |
| BD: | 9 | AG: | 10.5 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 14.3 |
| Input Keyway (C Face): | 3/8 x 3/16 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio Range: | 15:1 | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Bore Code: | 51 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output RPM: | 117 |
| Product Type: | Right Angle | Model Code: | 52YF |
| Series Code: | OE | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 3.188 in |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

