How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | D: | 4.88 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| BE1: | 0.5 in | LQ1: | 9.17 in |
| P: | 4.62 in | G: | 3.63 |
| AA: | 15.19 | T: | 3.188 |
| V: | 4.26 in | LL: | 5.25 in |
| BD: | 9 | AG: | 10.5 |
| BF: | 0.53 | I: | 7.5 in |
| AK: | 8.5 | AJ: | 7.25 |
| AE2: | 0.97 | AB: | 6.76 |
Technical Specifications
| Ratio: | 20:1 | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 11.3 | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Input Keyway (C Face): | 3/8 x 3/16 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.625 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Diameter (in): | 3.188 in | Motor Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Type: | Right Angle | Bore Code: | 51 |
| Ratio Range: | 20:1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

