How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| AK: | 8.5 | P: | 4.62 in |
| I: | 7.5 in | H: | 0.53 in |
| AG: | 10.5 | AB: | 6.76 |
| T: | 3.188 | D: | 4.88 |
| V: | 4.26 in | BF: | 0.53 |
| LQ1: | 9.17 in | BD: | 9 |
| AA: | 15.19 | BE1: | 0.5 in |
| G: | 3.63 | AJ: | 7.25 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 87.5 | Output Diameter (in): | 3.188 in |
| Service Factor: | 1 | Bore Code: | 51 |
| Input Keyway (C Face): | 3/8 x 3/16 | Series Code: | OE |
| Motor Frame Size: | 250TC | Input Bore (C Face): | 1.625 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 11.3 |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

