How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AA: | 15.19 |
| D: | 4.88 | LQ1: | 9.17 in |
| P: | 4.62 in | BE1: | 0.5 in |
| LL: | 5.25 in | T: | 3.188 |
| H: | 0.53 in | AK: | 8.5 |
| V: | 4.26 in | AF: | 0.38 |
| AJ: | 7.25 | AE2: | 0.97 |
| BD: | 9 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| BF: | 0.53 | I: | 7.5 in |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/8 x 3/16 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 250TC | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Ratio: | 20:1 | Input Bore (C Face): | 1.625 |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Output Diameter (in): | 3.188 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 11.3 | Model Code: | 52YF |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Service Factor: | 1 | Bore Code: | 51 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

