How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | H: | 0.53 in |
| AB: | 6.76 | LQ1: | 9.17 in |
| G: | 3.63 | I: | 7.5 in |
| AA: | 15.19 | AE2: | 0.97 |
| BF: | 0.53 | P: | 4.62 in |
| AF: | 0.38 | AJ: | 7.25 |
| AK: | 8.5 | V: | 4.26 in |
| BE1: | 0.5 in | D: | 4.88 |
| LL: | 5.25 in | BD: | 9 |
| T: | 3.188 | Center Distance (in): | 5.25 in |
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Bore Code: | 51 |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Model Code: | 52YF |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Ratio: | 25:1 | Motor Frame Size: | 250TC |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Diameter (in): | 3.188 in |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Output RPM: | 70 | Service Factor: | 1 |
| Gear Type: | Worm | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 9.38 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.625 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

