How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AE2: | 0.97 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | AG: | 10.5 |
| BF: | 0.53 | BE1: | 0.5 in |
| T: | 3.188 | G: | 3.63 |
| AB: | 6.76 | LQ1: | 9.17 in |
| BD: | 9 | D: | 4.88 |
| V: | 4.26 in | AA: | 15.19 |
| H: | 0.53 in | I: | 7.5 in |
| AK: | 8.5 | P: | 4.62 in |
Technical Specifications
| Input Bore (C Face): | 1.625 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/4 X 4.00 |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3.188 in |
| Output Shaft Direction: | 1 | Bore Code: | 51 |
| Model Code: | 52YF | Output RPM: | 70 |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 9.38 |
| Input Keyway (C Face): | 3/8 x 3/16 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

