How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | P: | 4.62 in |
| LQ1: | 9.17 in | I: | 7.5 in |
| T: | 3.188 | AB: | 6.76 |
| BE1: | 0.5 in | AF: | 0.38 |
| BF: | 0.53 | G: | 3.63 |
| D: | 4.88 | AG: | 10.5 |
| AA: | 15.19 | AE2: | 0.97 |
| H: | 0.53 in | AJ: | 7.25 |
| V: | 4.26 in | BD: | 9 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output RPM: | 58.3 |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 3.188 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Bore Code: | 51 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 30:1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 x 3/16 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 8.04 |
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

