How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | LQ1: | 9.17 in |
| I: | 7.5 in | AJ: | 7.25 |
| AB: | 6.76 | G: | 3.63 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | T: | 3.188 |
| AA: | 15.19 | LL: | 5.25 in |
| AF: | 0.38 | AG: | 10.5 |
| H: | 0.53 in | AK: | 8.5 |
| D: | 4.88 | BD: | 9 |
| BF: | 0.53 | V: | 4.26 in |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Series Code: | OE |
| Output RPM: | 58.3 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.625 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 x 3/16 | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 8.04 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Bore Code: | 51 | Model Code: | 52YF |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 3.188 in |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

