How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BD: | 9 |
| LL: | 5.25 in | BF: | 0.53 |
| V: | 4.26 in | T: | 3.188 |
| AF: | 0.38 | AA: | 15.19 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | D: | 4.88 |
| H: | 0.53 in | P: | 4.62 in |
| AK: | 8.5 | AJ: | 7.25 |
| LQ1: | 9.17 in | I: | 7.5 in |
| AB: | 6.76 | G: | 3.63 |
Technical Specifications
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.625 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Output Diameter (in): | 3.188 in | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output RPM: | 43.8 |
| Motor Frame Size: | 250TC | No. of Gear Reductions: | Single |
| Bore Code: | 51 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.29 | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

