How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | BD: | 9 |
| AE2: | 0.97 | AB: | 6.76 |
| AA: | 15.19 | AJ: | 7.25 |
| P: | 4.62 in | BF: | 0.53 |
| LL: | 5.25 in | T: | 3.188 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| LQ1: | 9.17 in | AF: | 0.38 |
| V: | 4.26 in | I: | 7.5 in |
| D: | 4.88 | H: | 0.53 in |
| AG: | 10.5 | AK: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Input HP @ 1750 RPM: | 28.2 |
| Bore Code: | 51 | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Diameter (in): | 3.188 in | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 250TC | Output RPM: | 341 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Ratio Range: | 5:1 |
| Gear Type: | Worm | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

