How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.188 | V: | 4.26 in |
| LQ1: | 9.17 in | AG: | 10.5 |
| AB: | 6.76 | LL: | 5.25 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AJ: | 7.25 | G: | 3.63 |
| BD: | 9 | D: | 4.88 |
| AA: | 15.19 | H: | 0.53 in |
| AK: | 8.5 | P: | 4.62 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | AF: | 0.38 |
Technical Specifications
| Output RPM: | 341 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input HP @ 1750 RPM: | 28.2 | Motor Frame Size: | 250TC |
| Input Bore (C Face): | 1.625 | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YF | Ratio Range: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Gear Type: | Worm | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 3.188 in | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Bore Code: | 51 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

