How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE2: | 0.97 |
| G: | 3.63 | H: | 0.53 in |
| V: | 4.26 in | AK: | 8.5 |
| AB: | 6.76 | BF: | 0.53 |
| AF: | 0.38 | T: | 3.188 |
| D: | 4.88 | LQ1: | 9.17 in |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AJ: | 7.25 | BD: | 9 |
| P: | 4.62 in | AG: | 10.5 |
| AA: | 15.19 | I: | 7.5 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 3.188 in | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 x 3/16 | Bore Code: | 51 |
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Model Code: | 52YF | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Output RPM: | 341 |
| Ratio Range: | 5:1 | Series Code: | OE |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 28.2 | Input Bore (C Face): | 1.625 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

