How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AA: | 15.19 |
| BE1: | 0.5 in | V: | 4.26 in |
| LL: | 5.25 in | BD: | 9 |
| AB: | 6.76 | AG: | 10.5 |
| AK: | 8.5 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| H: | 0.53 in | I: | 7.5 in |
| BF: | 0.53 | G: | 3.63 |
| AE2: | 0.97 | P: | 4.62 in |
| T: | 3.188 | LQ1: | 9.17 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Bore Code: | 51 | Motor Frame Size: | 250TC |
| Output Diameter (in): | 3.188 in | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Model Code: | 52YF |
| Output RPM: | 341 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 28.2 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/8 x 3/16 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.625 | Product Type: | Right Angle |
| Series Code: | OE | Assembly: | YF-1 |
| Output Key: | 3/4 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

