How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | I: | 7.5 in |
| G: | 3.63 | T: | 3.188 |
| AK: | 8.5 | AE2: | 0.97 |
| AJ: | 7.25 | AA: | 15.19 |
| AG: | 10.5 | LQ1: | 9.17 in |
| BF: | 0.53 | D: | 4.88 |
| BD: | 9 | H: | 0.53 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | LL: | 5.25 in |
| BE1: | 0.5 in | P: | 4.62 in |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 5.14 |
| Model Code: | 52YF | Input Keyway (C Face): | 3/8 x 3/16 |
| Motor Frame Size: | 250TC | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Bore Code: | 51 |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Output Diameter (in): | 3.188 in | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

