How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| AA: | 15.19 | D: | 4.88 |
| BD: | 9 | AG: | 10.5 |
| V: | 4.26 in | P: | 4.62 in |
| AE2: | 0.97 | AK: | 8.5 |
| AJ: | 7.25 | AB: | 6.76 |
| BE1: | 0.5 in | AF: | 0.38 |
| T: | 3.188 | LQ1: | 9.17 in |
| I: | 7.5 in | LL: | 5.25 in |
| G: | 3.63 | H: | 0.53 in |
Technical Specifications
| Input Bore (C Face): | 1.625 | Bore Code: | 51 |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.27 |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Diameter (in): | 3.188 in |
| Motor Frame Size: | 250TC | Series Code: | OE |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Ratio: | 60:1 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

