How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | D: | 4.88 |
| LL: | 5.25 in | T: | 3.188 |
| V: | 4.26 in | P: | 4.62 in |
| LQ1: | 9.17 in | G: | 3.63 |
| AA: | 15.19 | AB: | 6.76 |
| I: | 7.5 in | AG: | 10.5 |
| AK: | 8.5 | AJ: | 7.25 |
| BE1: | 0.5 in | H: | 0.53 in |
| BD: | 9 | AE2: | 0.97 |
| BF: | 0.53 | AF: | 0.38 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output RPM: | 29.2 |
| Input Keyway (C Face): | 3/8 x 3/16 | Service Factor: | 1 |
| Bore Code: | 51 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Model Code: | 52YF | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.625 | Ratio: | 60:1 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3.188 in | Input HP @ 1750 RPM: | 4.27 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

