How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AA: | 15.19 |
| LQ1: | 9.17 in | V: | 4.26 in |
| AF: | 0.38 | T: | 3.188 |
| D: | 4.88 | H: | 0.53 in |
| AB: | 6.76 | BF: | 0.53 |
| AJ: | 7.25 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| P: | 4.62 in | BD: | 9 |
| BE1: | 0.5 in | LL: | 5.25 in |
| AK: | 8.5 | AE2: | 0.97 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Ratio: | 7.5:1 | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 24 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Diameter (in): | 3.188 in | Input Bore (C Face): | 1.625 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Bore Code: | 51 | Motor Frame Size: | 250TC |
| Ratio Range: | 7.5:1 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

