How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | BF: | 0.53 |
| P: | 4.62 in | AF: | 0.38 |
| AJ: | 7.25 | I: | 7.5 in |
| T: | 3.188 | LQ1: | 9.17 in |
| AE2: | 0.97 | BD: | 9 |
| AK: | 8.5 | AG: | 10.5 |
| LL: | 5.25 in | AA: | 15.19 |
| H: | 0.53 in | V: | 4.26 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | BE1: | 0.5 in |
Technical Specifications
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Bore (C Face): | 1.625 | Model Code: | 52YF |
| Input HP @ 1750 RPM: | 2.91 | Bore Code: | 51 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Service Factor: | 1 | Ratio: | 80:1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3.188 in |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/8 x 3/16 | Gear Type: | Worm |
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

