How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | BF: | 0.53 |
| AB: | 6.76 | AG: | 10.5 |
| BD: | 9 | H: | 0.53 in |
| AA: | 15.19 | BE1: | 0.5 in |
| LL: | 5.25 in | AJ: | 7.25 |
| LQ1: | 9.17 in | P: | 4.62 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | G: | 3.63 |
| AK: | 8.5 | T: | 3.188 |
| D: | 4.88 | V: | 4.26 in |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Ratio Range: | 80:1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Input Keyway (C Face): | 3/8 x 3/16 |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Diameter (in): | 3.188 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 2.91 | Output RPM: | 21.9 |
| Bore Code: | 51 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.625 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

