How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.188 | AK: | 4.5 |
| BD: | 5.88 | AJ: | 5.88 |
| P: | 4.62 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| H: | 0.53 in | G: | 3.63 |
| V: | 4.26 in | LQ: | 7.85 in |
| LL: | 5.25 in | BF: | 0.41 |
| AG: | 10.5 | I: | 7.5 in |
| BE: | 0.38 in | AA: | 15.19 |
| AE2: | 0.97 | D: | 4.88 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Model Code: | 52YF |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Ratio: | 10:1 | Center Distance (in): | 5.25 |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 19.4 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Motor Frame Size: | 56C |
| Bore Code: | 51 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 3.188 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Ratio Range: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

