How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AB: | 6.76 |
| T: | 3.188 | P: | 4.62 in |
| BE: | 0.38 in | LQ: | 7.85 in |
| AJ: | 5.88 | AK: | 4.5 |
| AF: | 0.38 | AG: | 10.5 |
| AE2: | 0.97 | BF: | 0.41 |
| I: | 7.5 in | V: | 4.26 in |
| LL: | 5.25 in | BD: | 5.88 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| AA: | 15.19 | D: | 4.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Ratio: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3.188 in |
| Input HP @ 1750 RPM: | 19.4 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output RPM: | 175 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Center Distance (in): | 5.25 | Ratio Range: | 10:1 |
| Series Code: | OE | Bore Code: | 51 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| Model Code: | 52YF | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

