How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| AG: | 10.5 | I: | 7.5 in |
| AF: | 0.38 | BD: | 5.88 |
| BE: | 0.38 in | LQ: | 7.85 in |
| AB: | 6.76 | LL: | 5.25 in |
| H: | 0.53 in | P: | 4.62 in |
| BF: | 0.41 | G: | 3.63 |
| AJ: | 5.88 | T: | 3.188 |
| D: | 4.88 | AA: | 15.19 |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 17.5 |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Bore Code: | 51 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.07 |
| Output Key: | 3/4 X 4.00 | Model Code: | 52YF |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Ratio Range: | 100:1 to 250:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 3.188 in |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

