How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AA: | 15.19 | P: | 4.62 in |
| H: | 0.53 in | BF: | 0.41 |
| BD: | 5.88 | AG: | 10.5 |
| AJ: | 5.88 | AK: | 4.5 |
| I: | 7.5 in | D: | 4.88 |
| LQ: | 7.85 in | T: | 3.188 |
| G: | 3.63 | AE2: | 0.97 |
| AB: | 6.76 | BE: | 0.38 in |
| AF: | 0.38 | V: | 4.26 in |
Technical Specifications
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 3.188 in | Bore Code: | 51 |
| Output RPM: | 17.5 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Center Distance (in): | 5.25 |
| Output Key: | 3/4 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.07 | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

