How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BF: | 0.41 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| I: | 7.5 in | LQ: | 7.85 in |
| AA: | 15.19 | AE2: | 0.97 |
| BE: | 0.38 in | AB: | 6.76 |
| AK: | 4.5 | AJ: | 5.88 |
| T: | 3.188 | V: | 4.26 in |
| AF: | 0.38 | G: | 3.63 |
| H: | 0.53 in | P: | 4.62 in |
| D: | 4.88 | BD: | 5.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Ratio Range: | 100:1 to 250:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 2.07 |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Model Code: | 52YF | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.188 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Bore Code: | 51 | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

