How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | LQ: | 7.85 in |
| I: | 7.5 in | D: | 4.88 |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| G: | 3.63 | T: | 3.188 |
| BD: | 5.88 | V: | 4.26 in |
| AG: | 10.5 | BF: | 0.41 |
| LL: | 5.25 in | AE2: | 0.97 |
| AA: | 15.19 | AF: | 0.38 |
| P: | 4.62 in | H: | 0.53 in |
| AK: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Output RPM: | 117 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Bore Code: | 51 | Ratio: | 15:1 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Input HP @ 1750 RPM: | 14.3 | Output Diameter (in): | 3.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

