How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | BD: | 5.88 |
| I: | 7.5 in | AF: | 0.38 |
| T: | 3.188 | LL: | 5.25 in |
| AB: | 6.76 | AE2: | 0.97 |
| V: | 4.26 in | G: | 3.63 |
| H: | 0.53 in | AA: | 15.19 |
| AK: | 4.5 | AG: | 10.5 |
| BE: | 0.38 in | P: | 4.62 in |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| D: | 4.88 | AJ: | 5.88 |
Technical Specifications
| Series Code: | OE | Service Factor: | 1 |
| Model Code: | 52YF | Ratio Range: | 15:1 |
| Bore Code: | 51 | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Output Diameter (in): | 3.188 in |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 14.3 | Input RPM: | 1,750 |
| Output RPM: | 117 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

