How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | H: | 0.53 in |
| AB: | 6.76 | AK: | 4.5 |
| LL: | 5.25 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
| P: | 4.62 in | AJ: | 5.88 |
| AA: | 15.19 | BD: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| T: | 3.188 | V: | 4.26 in |
| G: | 3.63 | D: | 4.88 |
| I: | 7.5 in | AF: | 0.38 |
Technical Specifications
| Bore Code: | 51 | Input HP @ 1750 RPM: | 11.3 |
| Motor Frame Size: | 56C | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output Key: | 3/4 X 4.00 | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output RPM: | 87.5 | Model Code: | 52YF |
| Input RPM: | 1,750 | Output Diameter (in): | 3.188 in |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 20:1 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

