How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 4.88 |
| I: | 7.5 in | LL: | 5.25 in |
| V: | 4.26 in | AJ: | 5.88 |
| AE2: | 0.97 | BE: | 0.38 in |
| AK: | 4.5 | AG: | 10.5 |
| AF: | 0.38 | G: | 3.63 |
| T: | 3.188 | P: | 4.62 in |
| H: | 0.53 in | AB: | 6.76 |
| LQ: | 7.85 in | BD: | 5.88 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
Technical Specifications
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input HP @ 1750 RPM: | 9.38 | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output RPM: | 70 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Diameter (in): | 3.188 in | Bore Code: | 51 |
| Input Bore (C Face): | 0.625 | Output Key: | 3/4 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

