How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | H: | 0.53 in |
| AK: | 4.5 | LQ: | 7.85 in |
| I: | 7.5 in | G: | 3.63 |
| AG: | 10.5 | AE2: | 0.97 |
| BD: | 5.88 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | T: | 3.188 |
| AJ: | 5.88 | BF: | 0.41 |
| AF: | 0.38 | P: | 4.62 in |
| AB: | 6.76 | V: | 4.26 in |
| BE: | 0.38 in | D: | 4.88 |
Technical Specifications
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Model Code: | 52YF |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output RPM: | 70 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Bore Code: | 51 | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 9.38 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Service Factor: | 1 | Output Diameter (in): | 3.188 in |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

